text.skipToContent text.skipToNavigation

Catalog No. : AVIC-3-F

Description:  ALUMINUM STUD CONNECTOR

UPC: 75114168595

Aluminum Bolted Substation Stud Connector - Stud to Pipe - Straight - 230kV Maximum - 3/4 inch -16 Stud to 1 inch NPS Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac