text.skipToContent text.skipToNavigation

Catalog No. : AVF-190SW.1.2

Description:  HEATSHRNK TUBE PP/AVF 19/9.5 BLK1.2

UPC: 786209943859

Heat Shrinkable Tubing - Dimensions Before Shrinking 19.0mm, After Shrinking 9.5mm, Pieces are 1.2 M, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Application

Wide Range Including Insulation, Cable Bundling, and Identification

Specifications

Shrink Ratio

2:1

Dielectric Strength

20 MV/m <25.4 Min.

Color

Black

Classifications

Brand Name

PMA

Dimensions

Inside Diameter

19.0 mm

Thickness

0.75 mm

Length

1.2 m

Compliance and Certifications

POPs POPs 28 Compliant