text.skipToContent text.skipToNavigation

Catalog No. : AVF-095SW.1.2

Description:  HEATSHRNK TUBE PP/AVF 9.5/4.8 BL1.2

UPC: 786209943811

Heat Shrinkable Tubing - Dimensions Before Shrinking 9.5mm, After Shrinking 4.8mm, Pieces are 1.2 M, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Application

Wide Range Including Insulation, Cable Bundling, and Identification

Specifications

Shrink Ratio

2:1

Dielectric Strength

20 MV/m <25.4 Min.

Color

Black

Classifications

Brand Name

PMA

Dimensions

Inside Diameter

9.5 mm

Thickness

0.65 mm

Length

1.2 m

Compliance and Certifications

POPs POPs 28 Compliant