text.skipToContent text.skipToNavigation

Catalog No. : AVF-064SW

Description:  HEATSHRNK TUBE PP/AVF 6.4/3.2 BLK

UPC: 786209943774

Heat Shrinkable Tubing - Dimensions Before Shrinking 6.4mm, After Shrinking 4.3mm, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Application

Wide Range Including Insulation, Cable Bundling, and Identification

Specifications

Shrink Ratio

2:1

Dielectric Strength

20 MV/m <25.4 Min.

Color

Black

Classifications

Brand Name

PMA

Dimensions

Inside Diameter

6.4 mm

Thickness

0.65 mm

Length

75 m

Compliance and Certifications

POPs POPs 28 Compliant