text.skipToContent text.skipToNavigation

Catalog No. : AVF-016SW

Description:  HEATSHRNK TUBE PP/AVF 1.6/0.8 BLK

UPC: 786209943675

Heat Shrinkable Tubing - Dimensions Before Shrinking 1.6mm, After Shrinking .8mm, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Application

Wide Range Including Insulation, Cable Bundling, and Identification

Specifications

Shrink Ratio

2:1

Color

Black

Classifications

Brand Name

PMA

Dimensions

Inside Diameter

1.6 mm

Thickness

0.45 mm

Length

300 m

Compliance and Certifications

POPs POPs 28 Compliant