text.skipToContent text.skipToNavigation

Catalog No. : AVBS-L-5

Description:  CONNECTOR

UPC: 783786836116

Aluminum Bolted Substation Bus Support (Vertical Take-off) - Pipe to Bolt Circle - 3 inch Pipe to 5 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant