text.skipToContent text.skipToNavigation

Catalog No. : AVBS-K-3-SS

Description:  AL BOLTED SUBSTA BUS SUPPORT

UPC: 783786698073

Aluminum Bolted Substation Bus Support (Vertical Take-off - Stainless Steel Hardware) - Pipe to Bolt Circle - 2-1/2 inch Pipe to 3 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Stainless Steel Hardware

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac