text.skipToContent text.skipToNavigation

Catalog No. : AVBS-J-3-NJA-SS

Description:  AL Bus Support 2in Pipe 3in BC

UPC: 783786862436

Aluminum Bolted Substation Bus Support - Pipe to Bolt Circle - Vertical Take-off - 230kV Maximum - 2 inch NPS Pipe to 3 inch Bolt Circle, SS - Stainless Steel Hardware, NJA - Extra Thick Base
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

SS - Stainless Steel Hardware, NJA - Extra Thick Base

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac