text.skipToContent text.skipToNavigation

Catalog No. : AVBS-E-3

Description:  ALUMINUM BOLTED BUS SUPPORT

UPC: 75114103251

Bolted Aluminum, Type AVBS - Bolted Vertical Bus Support, Pipe to Insulator. 3 Inch Bolt Circle, SPS 3/4, 3 inch X 2-7/8 inch. Connectors supplied with clamping hardware in accordance with NEMA Standard CC 1. Galvanized hardware for mounting to insulator is supplied.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac