text.skipToContent text.skipToNavigation

Catalog No. : AUW7VIB3024H

Description:  AL ACC. 7IN VI BARRIER 30D24R

UPC: 626490828896

Made or assembled in Canada.

Aluminum U-style 7 inches width vertical inside bend barrier strip 30 degree 24 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

7 in

Documents/Support Tools

Sales Drawing

Click here