text.skipToContent text.skipToNavigation

Catalog No. : AUW6VOB6048

Description:  6IN D OUTSIDE VERT. BARRIER STRIP

UPC: 626490826076

Made or assembled in Canada.

Aluminum U-style barrier strip 6 inches side rail height vertical outside bend 60 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here