Catalog No. : AUW6VIB9036H
Description: 6IN D IV BARRIER STRIP SSHDW
UPC: 626490825826
Made or assembled in Canada.
Aluminum U-style barrier strip 6 inches side rail height vertical inside bend 90 degree 36 inches radius with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Application |
Preformed to fit all standard steel vertical bends |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Side Rail Height |
6 inches |
Documents/Support Tools
|
Sales Drawing |