text.skipToContent text.skipToNavigation

Catalog No. : AUW6CSP-CP

Description:  PILGRIM TO NEW AL 6IN DEEP CONV PLT

UPC: 626490270503

Made or assembled in Canada.

Aluminum U-style 6 inches side rail height conversion plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches