text.skipToContent text.skipToNavigation

Catalog No. : AUW642SNCVO9024

Description:  42IN WIDE OV90 SLD. CVR 24IN RAD

UPC: 785055965763

Made or assembled in Canada.

Aluminum U-style solid non-flanged cover 6 inches side rail height 42 inches width vertical outside bend 90 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

1066.8 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here