text.skipToContent text.skipToNavigation

Catalog No. : AUW5CSP-TB

Description:  CS/ET TO NEW AL 5IN DEEP CONV. PLT

UPC: 626490270428

Made or assembled in Canada.

Aluminum U-style 5 inches side rail height conversion plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

5 Inches