Catalog No. : AUW518SFCVO9048
Description: AL COV 5IN 18W SOL FLAN. VO 90D48R
UPC: 626490823983
Made or assembled in Canada.
Aluminum U-style solid flanged cover 5 inches side rail height 18 inches width vertical outside bend 90 degree 48 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 in |
|
Side Rail Height |
5 Inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
457.2 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |