text.skipToContent text.skipToNavigation

Catalog No. : AUW4VOB6012

Description:  4IN D OUTSIDE VERT. BARRIER STRIP

UPC: 626490817999

Made or assembled in Canada.

Aluminum U-style barrier strip 4 inches side rail height vertical outside bend 60 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here