text.skipToContent text.skipToNavigation

Catalog No. : AUW4VIB4548

Description:  4IN D INSIDE VERTICAL BARRIER STRIP

UPC: 626490817654

Made or assembled in Canada.

Aluminum U-style barrier strip 4 inches side rail height vertical inside bend 45 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here