text.skipToContent text.skipToNavigation

Catalog No. : AUW4CSP-TB

Description:  CS/ET TO NEW AL 4IN DEEP CONV. PLT

UPC: 626490270411

Made or assembled in Canada.

Aluminum U-style 4 inches side rail height conversion plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

4 Inches