text.skipToContent text.skipToNavigation

Catalog No. : AUW42VFCHB4536

Description:  AL COV. 42W VENT FL. HB 45D 36R

UPC: 753554099296

Made or assembled in Canada.

Aluminum U-style ventilated flanged cover 42 inches width horizontal bend 45 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Documents/Support Tools

Sales Drawing

Click here