text.skipToContent text.skipToNavigation

Catalog No. : AUW4224SFCRT12

Description:  AL COV 42-24W RED TEE 12R

UPC: 753554111875

Made or assembled in Canada.

Aluminum U-style solid flanged cover 42 inches side rail height 24 inches width horizontal reducing tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

42 Inches

Documents/Support Tools

Sales Drawing

Click here