text.skipToContent text.skipToNavigation

Catalog No. : AUW409PFCVO4512

Description:  AL COVER 4IN 9W PEAK FLG VO 45D12R

UPC: 753554113893

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

4 Inches