text.skipToContent text.skipToNavigation

Catalog No. : AUW406SFCVO3012

Description:  AL COV 4IN 6W SOL FLAN. VO 30D12R

UPC: 626490818156

Made or assembled in Canada.

Aluminum U-style solid flanged cover 4 inches side rail height 6 inches width vertical outside bend 30 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

4 Inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here