text.skipToContent text.skipToNavigation

Catalog No. : AUW406PFCVO9012

Description:  AL COV 4IN 6W PEAK FLG VO 90D12R

UPC: 753554086296

Made or assembled in Canada.

Aluminum U-Style Peaked Flanged Cover 4 Inches Side Rail Height 6 Inches Width Vertical Outside Bend 90 Degree 12 Inches Radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

4 Inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Aluminium