text.skipToContent text.skipToNavigation

Catalog No. : AUW36SNCHT48

Description:  AL COV 36W SOL NON-FLANGED HT 48R

UPC: 626490816251

Made or assembled in Canada.

Aluminum U-style 36 inches width solid non-flanged cover horizontal tee 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here