text.skipToContent text.skipToNavigation

Catalog No. : AUW36SNCHB4536

Description:  36IN WIDE H45 SLD. CVR 36IN RAD

UPC: 626490816121

Made or assembled in Canada.

Aluminum U-style solid non-flanged cover 36 inches width horizontal bend 45 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here