text.skipToContent text.skipToNavigation

Catalog No. : AUW36PFCHT36

Description:  ALU 36W PEAK COV HT 36R

UPC: 785055634980

Made or assembled in Canada.

Aluminum U-style 36 inches width peaked flanged cover horizontal tee 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

36 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here