text.skipToContent text.skipToNavigation

Catalog No. : AUW30VFCVI3024

Description:  AL COV 30W VEN FLANGED VI 30D24R

UPC: 622538137760

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in