text.skipToContent text.skipToNavigation

Catalog No. : AUW30PFCHB4536

Description:  AL COV 30W PEAK FLANGED HB 45D 36R

UPC: 785055639343

Made or assembled in Canada.

Aluminum U-style peaked flanged cover 30 inches width horizontal bend 45 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here