text.skipToContent text.skipToNavigation

Catalog No. : AUW3024SFCHRR

Description:  AL COV 30X24W SOL FLANGED RR

UPC: 626490815193

Made or assembled in Canada.

Aluminum U-style solid flanged cover 30 inches side rail height 24 inches width horizontal right reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

30 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here