text.skipToContent text.skipToNavigation

Catalog No. : AUW3018SNCHRR

Description:  AL.30IN-18IN RR CVR

UPC: 626490815124

Made or assembled in Canada.

Aluminum U-style solid non-flanged cover 30 inches side rail height 18 inches width horizontal right reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

30 Inches

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here