text.skipToContent text.skipToNavigation

Catalog No. : AUW3012VFCHRR

Description:  AL COV 30X12W VENT FL RR

UPC: 753554096479

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

30 Inches

ETIM EC002403 Cover for cable support system

Cover width

12 inch

Suitable for cable ladder

Y

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here