Catalog No. : AUW24VFCHT12
Description: AL COV 24W VEN FLANGED HT 12R
UPC: 622538119254
Aluminum U-style 24 inches width ventilated flanged cover horizontal tee 12 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cover for cable support system |
|
Special Features |
12 inch radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
609.6 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |