text.skipToContent text.skipToNavigation

Catalog No. : AUW24SFCVI3012

Description:  AL COV 24W SOL FLANGED VI 30D12R

UPC: 626490812161

Made or assembled in Canada.

Aluminum U-style solid flanged cover 24 inches width vertical inside bend 30 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here