text.skipToContent text.skipToNavigation

Catalog No. : AUW2430SFCEX12

Description:  AL COV 24X30W SOL FLANGED EX 12R

UPC: 626490813342

Made or assembled in Canada.

Aluminum U-style solid flanged cover 24 inches side rail height 30 inches width horizontal expanding cross 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

24 Inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here