text.skipToContent text.skipToNavigation

Catalog No. : AUW2418SFCRT48

Description:  AL COV 24X18W SOL FLANGED RT 48R

UPC: 626490813229

Aluminum U-style solid flanged cover 24 inches side rail height 18 inches width horizontal reducing tee 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cover for cable support system

Special Features

48 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

24 Inches

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here