text.skipToContent text.skipToNavigation

Catalog No. : AUW2412SFCRT24

Description:  AL COV 24X12W SOL FLANGED RT 24R

UPC: 626490813069

Made or assembled in Canada.

Aluminum U-style solid flanged cover 24 inches side rail height 12 inches width horizontal reducing tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

24 Inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here