text.skipToContent text.skipToNavigation

n° de catalogue : AUW18SFCVI3024

Description:  AL COV 18W SOL FLANGED VI 30D24R

UPC: 626490810273

Made or assembled in Canada.

Aluminum U-style solid flanged cover 18 inches width vertical inside bend 30 degree 24 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/outils d'aide

Dessin de vente

Cliquez ici