text.skipToContent text.skipToNavigation

Catalog No. : AUW1830SNCEX24

Description:  AL COV 18X30W SOL NON-FLAN. EX 24R

UPC: 626490811553

Made or assembled in Canada.

Aluminum U-style solid non-flanged cover 18 inches side rail height 30 inches width horizontal expanding cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

18 Inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here