text.skipToContent text.skipToNavigation

Catalog No. : AUW12SNCHB3024

Description:  12IN WIDE H30 SLD. CVR 24 RAD

UPC: 626490808515

Made or assembled in Canada.

Aluminum U-style solid non-flanged cover 12 inches width horizontal bend 30 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here