text.skipToContent text.skipToNavigation

Catalog No. : AUW1218SNCEX48

Description:  AL COV 12X18W SOL NON-FLAN. EX 48R

UPC: 626490809352

Made or assembled in Canada.

Aluminum U-style solid non-flanged cover 12 inches side rail height 18 inches width horizontal expanding cross 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

48 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

12 Inches

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here