text.skipToContent text.skipToNavigation

Catalog No. : AUW1206SNCHLR

Description:  AL.12IN-6IN LR CVR

UPC: 626490808997

Made or assembled in Canada.

Aluminum U-style solid non-flanged cover 12 inches side rail height 6 inches width horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

12 Inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here