text.skipToContent text.skipToNavigation

Catalog No. : AUW09SNCVI3036

Description:  AL COV 9W SOL NON-FLAN. VI 30D36R

UPC: 626490806849

Made or assembled in Canada.

Aluminum U-style solid non-flanged cover 9 inches width vertical inside bend 30 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here