text.skipToContent text.skipToNavigation

Catalog No. : AUW09SFCHYL

Description:  AL COV 9W SOL FLANGED Y LEFT

UPC: 626490806382

Made or assembled in Canada.

Aluminum U-style solid flanged cover 9 inches width horizontal wye left
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here