text.skipToContent text.skipToNavigation

Catalog No. : AUW0936SNCET12

Description:  AL COV 9X36W SOL NON-FLAN. ET 12R

UPC: 626490807846

Made or assembled in Canada.

Aluminum U-style solid non-flanged cover 9 inches side rail height 36 inches width horizontal expanding tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

9 Inches

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here