text.skipToContent text.skipToNavigation

Catalog No. : AUW06VFCHB6024

Description:  AL 6IN VERT FLG COVER HB 60D24R

UPC: 753554104129

Aluminum U-style ventilated flanged cover 6 inches width horizontal bend 60 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Documents/Support Tools

Sales Drawing

Click here