text.skipToContent text.skipToNavigation

Catalog No. : AUW0630SFCET48

Description:  AL COV 6X30W SOL FLANGED ET 48R

UPC: 626490805699

Made or assembled in Canada.

Aluminum U-style solid flanged cover 6 inches side rail height 30 inches width horizontal expanding tee 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

48 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here