text.skipToContent text.skipToNavigation

Catalog No. : AUW0624SFCEX36

Description:  AL COV 6X24W SOL FLANGED EX 36R

UPC: 626490805569

Aluminum U-style solid flanged cover 6 inches side rail height 24 inches width horizontal expanding cross 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cover for cable support system

Special Features

36 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here