Catalog No. : AUS150PCSS6
Description: 1 1/2 INCH RETAINING CLAMP RTS-69
UPC: 616013121184
Made or assembled in Canada.
1-1/2 Inch 316 Stainless Steel Pipe Retaining Clamp for AUS14-96.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Metal straps |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
1-1/2 Inch |
Documents/Support Tools
Sales Drawing |