text.skipToContent text.skipToNavigation

Catalog No. : AUS14-96

Description:  ROOF TOP SUPPORT

UPC: 616013121207

Made or assembled in Canada.

Roof Top Support - Adjustable Universal Support
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wireway fitting and accessories

Special Features

Base only

Application

Supports pipes

Specifications

Material

High Density Polyethylene

Knockouts

Yes

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here